Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Double wire braid high temperature hydraulic hose (Up to +300 ºF) - TR2HT

Meets or exceeds SAE 100 R2AT - EN 853 2SN

Meets or exceeds the requirement of SAE J517 100R2Type AT - EN 853 2SN
Unit of Measure

General Applications

General Applications

N/A Wherever low or continuous high temperatures or fluid compatibility is a problem, this high quality, high performance hose solves the problem. Also ideal for use where greatly extended service life under "normal" conditions is desired.

Construction

Tube

N/A Black tube, specifically compounded for temperature and chemical resistance, oilresistant.

Reinforcement

N/A Two high tensile steel wire braids.

Cover

N/A Synthetic rubber, blue… weather, oil, fuel, ozone and abrasion-resistant.

Service Temperature Range

Constant Operation Service Temperature Range

N/A -40 to 150 ºC-40 to 300 ºF

Operation Temperature [Max]

N/A 150 ºC300 ºF
Air Temperature [Max]1 N/A 121 ºC250 ºF

Branding

Branding

N/A ALFAGOMMA® High Temp 2AT/2SN ID … WP …MPa (…PSI) - SAE 100R2AT - EN 853 2SN DN …Q/YR

Nominal Specifications

Size Code

N/A 16

ID

N/A 1 in25.40 mm

OD

N/A 1.44 in36.6 mm
Max. Working Pressure2 N/A 2400 psi

Min. Bend. Radius

N/A 11.8 in299.7 mm

Weight

N/A 0.83 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B D

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF2

Specifications

Color

N/A Blue

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A TR2HT

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.
  • 1 Operating temperatures in excess of +300 ºF (+150 ºC) may materially reduce the life of the hose.
  • 2 Minimum burst pressure 3-to-1 safety factor.