WT™ Series Food Grade PVC Material Handling Hose
Food Grade
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| WT100X50 | ID N/A 1 in25.4 mm | OD N/A 1.30 in33.0 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 50 ft | Weight N/A 0.21 lbs/ft |
| WT100X100 | ID N/A 1 in25.4 mm | OD N/A 1.30 in33.0 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 100 ft | Weight N/A 0.21 lbs/ft |
| WT100X200 | ID N/A 1 in25.4 mm | OD N/A 1.30 in33.0 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 200 ft | Weight N/A 0.21 lbs/ft |
| WT125X50 | ID N/A 1 1/4 in31.7 mm | OD N/A 1.60 in40.6 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 50 ft | Weight N/A 0.28 lbs/ft |
| WT125X100 | ID N/A 1 1/4 in31.7 mm | OD N/A 1.60 in40.6 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 100 ft | Weight N/A 0.28 lbs/ft |
| WT125X200 | ID N/A 1 1/4 in31.7 mm | OD N/A 1.60 in40.6 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.0 in | Standard Length N/A 200 ft | Weight N/A 0.28 lbs/ft |
| WT150X50 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.92 in48.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 50 ft | Weight N/A 0.35 lbs/ft |
| WT150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.92 in48.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 100 ft | Weight N/A 0.35 lbs/ft |
| WT150X200 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.92 in48.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 200 ft | Weight N/A 0.35 lbs/ft |
| WT200X50 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 50 ft | Weight N/A 0.56 lbs/ft |
| WT200X100 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 100 ft | Weight N/A 0.56 lbs/ft |
| WT200X200 | ID N/A 2 in50.8 mm | OD N/A 2.40 in61.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 200 ft | Weight N/A 0.56 lbs/ft |
| WT225X50 | ID N/A 2 1/4 in57.2 mm | OD N/A 2.74 in69.6 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.65 lbs/ft |
| WT225X100 | ID N/A 2 1/4 in57.2 mm | OD N/A 2.74 in69.6 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.65 lbs/ft |
| WT225X200 | ID N/A 2 1/4 in57.2 mm | OD N/A 2.74 in69.6 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 200 ft | Weight N/A 0.65 lbs/ft |
| WT250X50 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.99 in75.9 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.77 lbs/ft |
| WT250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.99 in75.9 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| WT250X200 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.99 in75.9 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 200 ft | Weight N/A 0.77 lbs/ft |
| WT300X50 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 50 ft | Weight N/A 1.10 lbs/ft |
| WT300X100 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.10 lbs/ft |
| WT300X200 | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 200 ft | Weight N/A 1.10 lbs/ft |
| WT350X50 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.21 in107.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 50 ft | Weight N/A 1.48 lbs/ft |
| WT350X100 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.21 in107.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.48 lbs/ft |
| WT350X200 | ID N/A 3 1/2 in88.9 mm | OD N/A 4.21 in107.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 200 ft | Weight N/A 1.48 lbs/ft |
| WT400X50 | ID N/A 4 in101.6 mm | OD N/A 4.72 in120.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 1.80 lbs/ft |
| WT400X100 | ID N/A 4 in101.6 mm | OD N/A 4.72 in120.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.80 lbs/ft |
| WT400X200 | ID N/A 4 in101.6 mm | OD N/A 4.72 in120.0 mm | Working Pressure at 68ºF N/A 35 psi | Working Pressure at 104ºF N/A 18 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 200 ft | Weight N/A 1.80 lbs/ft |
| WT500X20 | ID N/A 5 in127.0 mm | OD N/A 5.74 in145.8 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 20 ft | Weight N/A 2.34 lbs/ft |
| WT500X50 | ID N/A 5 in127.0 mm | OD N/A 5.74 in145.8 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 50 ft | Weight N/A 2.34 lbs/ft |
| WT500X100 | ID N/A 5 in127.0 mm | OD N/A 5.74 in145.8 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 16 in | Standard Length N/A 100 ft | Weight N/A 2.34 lbs/ft |
| WT600X20 | ID N/A 6 in152.4 mm | OD N/A 6.91 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 20 ft | Weight N/A 3.70 lbs/ft |
| WT600X50 | ID N/A 6 in152.4 mm | OD N/A 6.91 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 50 ft | Weight N/A 3.70 lbs/ft |
| WT600X100 | ID N/A 6 in152.4 mm | OD N/A 6.91 in175.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 15 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 100 ft | Weight N/A 3.70 lbs/ft |
| WT800X20 | ID N/A 8 in203.2 mm | OD N/A 8.97 in227.8 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 20 inHg | Vacuum Rating at 104ºF N/A 18 inHg | Min. Bending Radius at 68ºF N/A 36 in | Standard Length N/A 20 ft | Weight N/A 5.53 lbs/ft |
| WT800X50 | ID N/A 8 in203.2 mm | OD N/A 8.97 in227.8 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 10 psi | Vacuum Rating at 68ºF N/A 20 inHg | Vacuum Rating at 104ºF N/A 18 inHg | Min. Bending Radius at 68ºF N/A 36 in | Standard Length N/A 50 ft | Weight N/A 5.53 lbs/ft |
| WT45MX50 | ID N/A 1.77 in45.0 mm | OD N/A 2.09 in53.0 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 50 ft | Weight N/A 0.44 lbs/ft |
| WT45MX100 | ID N/A 1.77 in45.0 mm | OD N/A 2.09 in53.0 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 50 ft | Weight N/A 0.44 lbs/ft |
| WT60MX50 | ID N/A 2.36 in60.0 mm | OD N/A 2.80 in71.1 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.71 lbs/ft |
| WT60MX100 | ID N/A 2.36 in60.0 mm | OD N/A 2.80 in71.1 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.71 lbs/ft |
| WT57MX50 | ID N/A 2.24 in57.0 mm | OD N/A 2.68 in68.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.64 lbs/ft |
| WT57MX100 | ID N/A 2.24 in57.0 mm | OD N/A 2.68 in68.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 20 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 4 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.64 lbs/ft |





