Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
|
Note
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A -4 ºF-20 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 2 1/4 in57.2 mm |
OD |
N/A 2.74 in69.6 mm |
Working Pressure at 68ºF |
N/A 40 psi |
Working Pressure at 104ºF |
N/A 20 psi |
Vacuum Rating at 68ºF |
N/A 28 inHg |
Vacuum Rating at 104ºF |
N/A 24 inHg |
Min. Bending Radius at 68ºF |
N/A 4 1/2 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.65 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Industry Standards/Certifications |
N/A 3A, BSE/TSE, FDA, EU 2002/95/EC, USDA, RoHS |
Color |
N/A Transparent |
Series |
N/A WT™ |
Performance |
N/A Superior Product Design |
Material |
N/A PVC Tube |
Reinforcement Material |
N/A Rigid PVC Helix |
Cover Material |
N/A Flexible PVC |
Inside Tube Material |
N/A PVC |
Compliance Footnotes
Compliance Footnotes |
N/A
3A - Material approved by 3-A Sanitary Standards, Inc. for multi-use plastic materials, number: 20-25, as product contact surfaces in equipment for production, processing and handling of milk and milk products. BSE/TSE - The majority of the raw materials used in our formulations are not manufactured or derived from materials of animal origin. Nor do our products come into contact with materials of animal origin during processing. Our suppliers of raw materials have assured us their compounds exceed the relevant European Guidance on minimizing the Risk of Transmitting Animal Spongiform Encephalophy Agents Via Human and Veterinary Medical Products. FDA - Material conforms to CFR title 21, parts 170-199. Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. USDA - Hose complies with applicable USDA requirements for use in federally inspected meat and poultry plants. |



