Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Food grade liquids such as potable water, beer, wine and juice
  • Food grade material handling - standard duty
  • Pharmaceutical product transfer
  • Plastic processing equipment
  • Pneumatic conveying equipment
  • Poultry processing

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Superior Product Design - Tigerflex® WT™ series hoses are an industry standard for pneumatic material handling due to our specially engineered compound, innovative design and uncompromising quality control. Provides the ideal combination of light weight, flexibility and durability.
  • Food Grade Materials - Hose complies with applicable FDA(03), 3-A(01) and USDA(12) requirements.
  • Transparent Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • Convoluted Outer Cover - Provides increased hose flexibility.

Nominal Specifications

ID

N/A 1.77 in45.0 mm

OD

N/A 2.09 in53.0 mm

Working Pressure at 68ºF

N/A 45 psi

Working Pressure at 104ºF

N/A 25 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 24 inHg

Min. Bending Radius at 68ºF

N/A 4.0 in

Standard Length

N/A 50 ft

Weight

N/A 0.44 lbs/ft

Specifications

Brand

N/A Tigerflex®

Industry Standards/Certifications

N/A 3A, BSE/TSE, FDA, EU 2002/95/EC, USDA, RoHS

Color

N/A Transparent

Series

N/A WT™

Performance

N/A Superior Product Design

Material

N/A PVC Tube

Reinforcement Material

N/A Rigid PVC Helix

Cover Material

N/A Flexible PVC

Inside Tube Material

N/A PVC

Compliance Footnotes

Compliance Footnotes

N/A 3A - Material approved by 3-A Sanitary Standards, Inc. for multi-use plastic materials, number: 20-25, as product contact surfaces in equipment for production, processing and handling of milk and milk products.

BSE/TSE - The majority of the raw materials used in our formulations are not manufactured or derived from materials of animal origin. Nor do our products come into contact with materials of animal origin during processing. Our suppliers of raw materials have assured us their compounds exceed the relevant European Guidance on minimizing the Risk of Transmitting Animal Spongiform Encephalophy Agents Via Human and Veterinary Medical Products.

FDA - Material conforms to CFR title 21, parts 170-199.

Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

USDA - Hose complies with applicable USDA requirements for use in federally inspected meat and poultry plants.

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.