Flexor TR4XF Hydraulic Return Hose
Flexor Hydraulic Hoses
Flexor TR4XF – Extra Flexible SAE 100 R4 Oil Return Hose
T634AA – Textile reinforced with four spiral wire helix to prevent collapsing
T634AA – Textile reinforced with four spiral wire helix to prevent collapsing
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|
| TR4XF-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.18 in30.0 mm | Max. Working Pressure N/A 300 psi | Min. Bend. Radius N/A 1.5 in38.1 mm | Weight N/A 0.41 lbs/ft | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AFX |
| TR4XF-16 | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.42 in36.0 mm | Max. Working Pressure N/A 250 psi | Min. Bend. Radius N/A 2.0 in50.8 mm | Weight N/A 0.51 lbs/ft | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AFX |
| TR4XF-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.69 in43.0 mm | Max. Working Pressure N/A 200 psi | Min. Bend. Radius N/A 2.5 in63.5 mm | Weight N/A 0.62 lbs/ft | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AFX |
| TR4XF-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.93 in49.0 mm | Max. Working Pressure N/A 150 psi | Min. Bend. Radius N/A 3.0 in76.2 mm | Weight N/A 0.72 lbs/ft | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AFX |
| TR4XF-32 | Size Code N/A 32 | ID N/A 2 in50.8 mm | OD N/A 2.44 in62.0 mm | Max. Working Pressure N/A 100 psi | Min. Bend. Radius N/A 4.0 in101.6 mm | Weight N/A 0.93 lbs/ft | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AFX |
| TR4XF-40 | Size Code N/A 40 | ID N/A 2 1/2 in63.0 mm | OD N/A 2.99 in76.0 mm | Max. Working Pressure N/A 60 psi | Min. Bend. Radius N/A 4.9 in125.0 mm | Weight N/A 1.47 lbs/ft | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A |
| TR4XF-48 | Size Code N/A 48 | ID N/A 3 in76.0 mm | OD N/A 3.50 in89.0 mm | Max. Working Pressure N/A 60 psi | Min. Bend. Radius N/A 5.9 in152.0 mm | Weight N/A 1.75 lbs/ft | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A |





