Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Flexor 1SN/R1AT Minetuff Hydraulic Hose

    Single wire braid hydraulic hose on easy-to-handle reels – TR1MT - MINETUFF

    TR1MT – Single wire braid

    Meets or exceeds
    ISO 1436-1 - SAE 100 R1AT/R1S
    EN 853 1SN
    MSHA IC-152/16 approved flame resistance

  • Flexor 2SN/R2AT Minetuff Hydraulic Hose

    Double wire braid hydraulic hose on easy-to-handle reels - TR2MT - MINETUFF

    TR2MT - Double wire braid

    Meets or exceeds SAE 100 R2AT
    ISO 1436-1 - SAE 100 R2AT/R2S
    EN 853 2SN MSHA IC-152/16 approved flame resistant

  • Flexor TR4XF Hydraulic Return Hose

    Flexor TR4XF – Extra Flexible SAE 100 R4 Oil Return Hose

    T634AA – Textile reinforced with four spiral wire helix to prevent collapsing

  • Flexor 5

    One-wire braid hydraulic hose - TR5

    TR5 - One-wire braid-reinforced

    Meets or exceeds SAE 100 R5
    SAE J1402 DOT All FM VSS 106

  • Kuriyama Oil & Gas Products On Shore Drilling & Production
  • Flexor Rig AT10KOC Oilwell Cementing Supertuff Hydraulic Hoses

    AT10KOC - 6 wire spiral
    MSHA IC-152/25 approved flame resistance