Flexor Rig™ Slim Hole Rotary Drilling Hose
Flexor Hydraulic Hoses
Series Number |
Size Code |
Construction |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Interlock Ferrule External Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|---|---|
| FLEXOR RIG-32 | Size Code N/A 32 | Construction N/A 6 Spiral | ID N/A 2 in50.8 mm | OD N/A 2.76 in70.2 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend Radius N/A 21.6 in550 mm | Weight N/A 4.14 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A F M | Coupling Recommendations Two-Piece Interlock Ferrule External Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT2K-40 | Size Code N/A 40 | Construction N/A 4 Spiral | ID N/A 2 1/2 in63.5 mm | OD N/A 3.11 in79.0 mm | Max. Working Pressure N/A 3200 psi | Min. Bend Radius N/A 28.3 in718.8 mm | Weight N/A 3.33 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Interlock Ferrule External Skive N/A VS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF1 |
| ABT2K-48 | Size Code N/A 48 | Construction N/A 4 Spiral | ID N/A 3 in76.2 mm | OD N/A 3.64 in92.5 mm | Max. Working Pressure N/A 3200 psi | Min. Bend Radius N/A 33.0 in838.2 mm | Weight N/A 3.64 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Interlock Ferrule External Skive N/A VS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |