Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

Construction

ID

OD

Max. Working Pressure

Min. Bend Radius

Weight

Coupling Recommendations AlfaCrimp One-Piece

Coupling Recommendations Two-Piece Interlock Ferrule External Skive

Coupling Recommendations Two-Piece Ferrule Interlock

N/A 32 N/A 6 Spiral N/A 2 in50.8 mm N/A 2.76 in70.2 mm N/A 5,000 psi N/A 21.6 in550 mm N/A 4.14 lbs/ft N/A F M N/A N/A XF1
N/A 40 N/A 4 Spiral N/A 2 1/2 in63.5 mm N/A 3.11 in79.0 mm N/A 3200 psi N/A 28.3 in718.8 mm N/A 3.33 lbs/ft N/A N/A VS4 N/A XF1
N/A 48 N/A 4 Spiral N/A 3 in76.2 mm N/A 3.64 in92.5 mm N/A 3200 psi N/A 33.0 in838.2 mm N/A 3.64 lbs/ft N/A N/A VS4 N/A
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1