Flexor Rig™ - Spiral Construction
MSHA IC-152/16 approved flame resistance
MSHA IC-152/16 approved flame resistance
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Branding
|
Lengths
|
Nominal Specifications
|
Specifications
|
Note
General Applications
General Applications |
N/A Rotary Hose, Specially Designed for use in Portable, Work-Over and Seismograph Drilling Rigs. |
Construction
Tube |
N/A Oil Resistant Synthetic Rubber |
Reinforcement |
N/A Six Spiral Wires |
Cover |
N/A Minetuff Abrasion, Ozone, Hydrocarbon and Flame Resistant Synthetic Pin Pricked Rubber. |
Service Temperature Range
Constant Operation Temperature [Min] |
N/A -40 ºF-40 ºC |
Constant Operation Temperature [Max] |
N/A 250 ºF121 ºC |
Ambient Temperature Range |
N/A -40 to 100 ºC-40 to 200 ºF |
Branding
Branding |
N/A ALFAGOMMA® FLEXOR RIG ID - SLIM HOLE ROTARY -…WP …MPa (…PSI) - DN - IN…MSHA IC-152/16 - Q/YR |
Nominal Specifications
Size Code |
N/A 32 |
Construction |
N/A 6 Spiral |
ID |
N/A 2 in50.8 mm |
OD |
N/A 2.76 in70.2 mm |
Max. Working Pressure |
N/A 5,000 psi |
Note for Max. Working Pressure |
N/A Minimum burst pressure 4-to-1 safety factor. |
Min. Bend Radius |
N/A 21.6 in550 mm |
Weight |
N/A 4.14 lbs/ft |
Coupling Recommendations AlfaCrimp One-Piece |
N/A F M |
Coupling Recommendations Two-Piece Ferrule Interlock |
N/A XF1 |



