Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

AT10KOC - 6 wire spiral
MSHA IC-152/25 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A Very high pressure hydraulic lines. Also suitable for fuel oil, anti-freeze solutions, air and water. Special compact construction designed to operate at tight bend radius in demanding applications. Specially designed for oil well cementing.

Construction

Tube

N/A Oil resistant synthetic rubber and biodegradable hydraulic fluids.

Reinforcement

N/A Six High Tensile Steel Spirals.

Cover

N/A Abrasion, ozone and hydrocarbon resistant synthetic rubber: Special "supertuff" cover for excellent abrasion resistance and long service life in heavy duty applications.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 121 ºC250 ºF

Branding

Branding

N/A ALFAGOMMA® Flexor Rig Oilwell Cementing 10K MSHA IC- 152/25 - MADE IN ITALY

Lengths

Length

N/A 200 ft

Nominal Specifications

Size Code

N/A 32

ID

N/A 2 in50.80 mm

OD

N/A 2.83 in71.9 mm

Max. Working Pressure

N/A 10000 psi

Min. Bend. Radius

N/A 25.5 in647.7 mm

Weight

N/A 4.37 lbs/ft

Coupling Recommendations Two-Piece Ferrule Interlock

N/A ZF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A AT10KOC

Industry Standards/Certifications

N/A MSHA IC-152/25 approved flame resistance

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.

Available with integral Fig. 1502 coupling or API threaded male extra-long hexagon fittings.