Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

TR4XF - Extra Flexible SAE 100 R4 Oil Return Hose

T634AA - Textile reinforced with four spiral wire helix to prevent collapsing.
Unit of Measure

General Applications

General Applications

N/A Low pressure return lines or suction lines with half the bend radius requirements of SAE J517 100R4, service with petroleum based hydraulic fluids, water-glycol and water-fire resistant hydraulic fluids, oil, lubricants, crude oil, fuel oils and water.

Construction

Tube

N/A Black, Conductive NBR.

Reinforcement

N/A Textile Reinforced with Four Spiral Wire Helix to Prevent Collapsing.

Cover

N/A Black CR… Oil, Fuel, Weather, Ozone and Abrasion-Resistant.

Service Temperature Range

Constant Operation Temperature [Min]

N/A -40 ºC-40 ºF

Constant Operation Temperature [Max]

N/A 100 ºC212 ºF

Maximum Operating Temperature

N/A 125 ºC257 ºF

Air Maximum Temperature

N/A 80 ºC175 ºF

Branding

Branding

N/A ALFAGOMMA® – Italy – T634 (PSI) - SAE 100 R4 - (SIZE) - Date

Nominal Specifications

Series

N/A TR4XF

Size Code

N/A 32

ID

N/A 2 in50.8 mm

OD

N/A 2.44 in62.0 mm

Max. Working Pressure

N/A 100 psi

Min. Bend. Radius

N/A 4.0 in101.6 mm

Weight

N/A 0.93 lbs/ft

Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive

N/A AFX

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Return Hose

Style

N/A Textile Reinforced with Four Spiral Wire Helix

Color

N/A Black

Industry Standards/Certifications

N/A Meets or exceeds SAE 100 R4

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.

For sizes larger than 2", please refer to Kuriyama's Industrial Rubber Hose catalog, Type T605AA