22.5º SUPERCAT Flange
F Series Caterpillar Flange
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| F-1212-CFL2 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 116.0 mm | T Thickness N/A 14.2 mm | D Drop N/A 21.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.34 lb |
| F-1216-CFL2 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 121 mm | T Thickness N/A 14.2 mm | D Drop N/A 17.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.52 lb |
| F-1616-CFL2 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 106 mm | T Thickness N/A 14.2 mm | D Drop N/A 17.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.72 lb |
| F-1620-CFL2 | Dash Size N/A 15 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 129 mm | T Thickness N/A 14.2 mm | D Drop N/A 18.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.02 lb |
| F-2020-CFL2 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 162 mm | T Thickness N/A 14.2 mm | D Drop N/A 25.5 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.58 lb |
| F-2024-CFL2 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 170 mm | T Thickness N/A 14.2 mm | D Drop N/A 22.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 2.65 lb |





