Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

Q Flange

N/A 2.50 in63.5 mm

C Cut-Off Factor

N/A 170 mm

T Thickness

N/A 14.2 mm

D Drop

N/A 22.0 mm

Flange Dash Size

N/A 24

Weight Per Each

N/A 2.65 lb

Type

N/A Flange

Angle

N/A 22.5 º