Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 1.88 in47.6 mm

C Cut-Off Factor

N/A 106 mm

T Thickness

N/A 14.2 mm

D Drop

N/A 17.0 mm

Flange Dash Size

N/A 16

Weight Per Each

N/A 1.72 lb

Type

N/A Flange

Angle

N/A 22.5 º