Two-Piece Fittings, Interlock Inserts, US End Configurations - O-Ring Flange SAE J518 Code 61 Interlock - X Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 61 - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Max Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|
| X-0808-C61S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 39.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.32 lb |
| X-1012-C61S | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 40.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.44 lb |
| X-1212-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 40.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.61 lb |
| X-1216-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 48.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.66 lb |
| X-1616-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 49.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.93 lb |
| X-1620-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 51.5 mm | Max Working Pressure N/A 4000 psi | Weight Per Each N/A 0.95 lb |
| X-2020-C61S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 52.7 mm | Max Working Pressure N/A 4000 psi | Weight Per Each N/A 1.32 lb |
| X-2024-C61S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 55.7 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 1.59 lb |
| X-2424-C61S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 56.0 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 1.81 lb |
| X-2432-C61S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 67.5 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 2.65 lb |
| X-3232-C61S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 69.0 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 2.87 lb |





