Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
Q Flange |
N/A 1.50 in38.1 mm |
C Cut-Off Factor |
N/A 40.0 mm |
Max Working Pressure |
N/A 5,000 psi |
Weight Per Each |
N/A 0.61 lb |
Industry Standards/Certifications |
N/A SAE J518 |
Type |
N/A Interlock Insert |
Connection Type |
N/A Flange |
Fitting Type |
N/A Interlock |
Thread Type |
N/A SAE Code 61 Flange |



