Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 20 |
Hose ID Size |
N/A 1 1/4 in31.8 mm |
Q Flange |
N/A 2.00 in50.8 mm |
C Cut-Off Factor |
N/A 52.7 mm |
Max Working Pressure |
N/A 4000 psi |
Weight Per Each |
N/A 1.32 lb |
Industry Standards/Certifications |
N/A SAE J518 |
Type |
N/A Interlock Insert |
Connection Type |
N/A Flange |
Fitting Type |
N/A Interlock |
Thread Type |
N/A SAE Code 61 Flange |



