Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut-Off Factor

Max. Working Pressure

Weight Per Each

N/A 16 N/A 1 in25.4 mm N/A 1 in47.6 mm N/A 56.4 mm N/A 6000 psi N/A 1.27 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 1 1/4 in54.0 mm N/A 83.0 mm N/A 6000 psi N/A 2.01 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 1 1/2 in63.5 mm N/A 101.0 mm N/A 6000 psi N/A 2.77 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2 in63.5 mm N/A 71.0 mm N/A 6000 psi N/A 3.35 lb
N/A 32 N/A 2 in50.8 mm N/A 2 in79.4 mm N/A 76.0 mm N/A 6000 psi N/A 4.76 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1