Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 1 in47.6 mm

C Cut-Off Factor

N/A 56.4 mm

Max. Working Pressure

N/A 6000 psi

Weight Per Each

N/A 1.27 lb

Industry Standards/Certifications

N/A SAE J518

Type

N/A Flange 6000 PSI SAE J518 Code 62

Connection Type

N/A Flange