Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut-Off Factor

D Drop

Max. Working Pressure

Weight Per Each

N/A 16 N/A 1 in25.4 mm N/A 1 in47.6 mm N/A 73.6 mm N/A 75 mm N/A 6000 psi N/A 1.42 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 1 1/4 in54.0 mm N/A 94.5 mm N/A 89 mm N/A 6000 psi N/A 2.36 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 1 1/2 in63.5 mm N/A 99.6 mm N/A 105 mm N/A 6000 psi N/A 2.95 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2 in63.5 mm N/A 99.0 mm N/A 102 mm N/A 6000 psi N/A 3.28 lb
N/A 32 N/A 2 in50.8 mm N/A 2 in79.4 mm N/A 143.3 mm N/A 132 mm N/A 6000 psi N/A 5.65 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1