Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

Q Flange

N/A 1 1/4 in54.0 mm

C Cut-Off Factor

N/A 94.5 mm

D Drop

N/A 89 mm

Max. Working Pressure

N/A 6000 psi

Weight Per Each

N/A 2.36 lb

Type

N/A 90º Flange 6000 PSI SAE J518 Code 62

End Type B

N/A Flange SAE J518 Code 62

Bend Angle

N/A 90 º

Industry Standards/Certifications

N/A SAE J518