Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (mm) x TP (mm)

Tube OD

C Cut-Off Factor

CH1

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 20 N/A M20x1.5 N/A 12 mm N/A 25.3 mm N/A 22 mm N/A 0.22 lb
N/A 06 N/A 3/8 in9.5 mm N/A 22 N/A M22x1.5 N/A 14 mm N/A 27.3 mm N/A 22 mm N/A 0.23 lb
N/A 08 N/A 1/2 in12.7 mm N/A 24 N/A M24x1.5 N/A 16 mm N/A 29.1 mm N/A 24 mm N/A 0.29 lb
N/A 10 N/A 5/8 in15.9 mm N/A 30 N/A M30x2 N/A 20 mm N/A 33.1 mm N/A 32 mm N/A 0.44 lb
N/A 12 N/A 3/4 in19.0 mm N/A 36 N/A M36x2 N/A 28 mm N/A 37.6 mm N/A 36 mm N/A 0.65 lb
N/A 16 N/A 1 in25.4 mm N/A 42 N/A M42x2 N/A 30 mm N/A 42.4 mm N/A 46 mm N/A 1.19 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 52 N/A M52x2 N/A 38 mm N/A 48.0 mm N/A 55 mm N/A 1.65 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1