Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 22 |
F Thread Size (mm) x TP (mm) |
N/A M22x1.5 |
Tube OD |
N/A 14 mm |
C Cut-Off Factor |
N/A 27.3 mm |
CH1 |
N/A 22 mm |
Weight Per Each |
N/A 0.23 lb |
Industry Standards/Certifications |
N/A DIN 3861 |
Type |
N/A Metric Male 24º Seat DIN 3861 - Heavy |
Connection Type |
N/A Male |
Seat Angle |
N/A 24 º |



