45° Metric O-Ring Female Swivel 24° Seat DIN 3865 - Heavy
D Series Metric
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|---|
| D-0620-FM4H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 20 | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 50.6 mm | D Drop N/A 20.0 mm | CH2 N/A 24 mm | Weight Per Each N/A 0.28 lb |
| D-0622-FM4H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 22 | F Thread Size (mm) x TP (mm) N/A M22x1.5 | Tube OD N/A 14 mm | C Cut-Off Factor N/A 52.9 mm | D Drop N/A 21.0 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.34 lb |
| D-0824-FM4H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 24 | F Thread Size (mm) x TP (mm) N/A M24x1.5 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 55.8 mm | D Drop N/A 21.5 mm | CH2 N/A 30 mm | Weight Per Each N/A 0.42 lb |
| D-1030-FM4H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 30 | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 66.3 mm | D Drop N/A 30.0 mm | CH2 N/A 36 mm | Weight Per Each N/A 0.68 lb |
| D-1236-FM4H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 36 | F Thread Size (mm) x TP (mm) N/A M36x2 | Tube OD N/A 28 mm | C Cut-Off Factor N/A 69.5 mm | D Drop N/A 33.0 mm | CH2 N/A 46 mm | Weight Per Each N/A 1.11 lb |
| D-1642-FM4H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 42 | F Thread Size (mm) x TP (mm) N/A M42x2 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 110.3 mm | D Drop N/A 40.5 mm | CH2 N/A 50 mm | Weight Per Each N/A 1.74 lb |
| D-2052-FM4H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 52 | F Thread Size (mm) x TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 109.0 mm | D Drop N/A 45.0 mm | CH2 N/A 60 mm | Weight Per Each N/A 2.40 lb |





