Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 20

F Thread Size (mm) x TP (mm)

N/A M20x1.5

Tube OD

N/A 12 mm

C Cut-Off Factor

N/A 50.6 mm

D Drop

N/A 20.0 mm

CH2

N/A 24 mm

Weight Per Each

N/A 0.28 lb

Type

N/A 45º Metric O-Ring Female Swivel 24º Seat DIN 3865 - Heavy

Connection Type

N/A Female

End Type B

N/A Metric O-Ring Female Swivel 24º

Angle

N/A 45 º

Seat Angle

N/A 24 º

Industry Standards/Certifications

N/A DIN 3865