Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 26.3 mm N/A 17 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 29.8 mm N/A 19 mm N/A 0.22 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 30.6 mm N/A 19 mm N/A 0.25 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 34.6 mm N/A 24 mm N/A 0.30 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 37.1 mm N/A 27 mm N/A 0.36 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 34.6 mm N/A 24 mm N/A 0.36 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 37.1 mm N/A 27 mm N/A 0.41 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 37.6 mm N/A 27 mm N/A 0.51 lb
N/A 12 N/A 3/4 in19.0 mm N/A 14 N/A 1 3/16-12 N/A 40.1 mm N/A 32 mm N/A 0.60 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 42.6 mm N/A 36 mm N/A 0.78 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 43.4 mm N/A 36 mm N/A 0.94 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 5/8-12 N/A 46.9 mm N/A 46 mm N/A 1.21 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 5/8-12 N/A 48.5 mm N/A 46 mm N/A 1.39 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 24 N/A 1 7/8-12 N/A 53.0 mm N/A 50 mm N/A 1.63 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 7/8-12 N/A 52.5 mm N/A 50 mm N/A 1.85 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2 1/2-12 N/A 60.0 mm N/A 60 mm N/A 3.13 lb
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1