Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 9/16-18

C Cut-Off Factor

N/A 26.3 mm

CH1

N/A 17 mm

Weight Per Each

N/A 0.18 lb

Type

N/A JIC Male 37°

Connection Type

N/A Male

Angle

N/A 37 º

End Type

N/A JIC