Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 17.0 mm N/A 22 mm N/A 0.21 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 17.0 mm N/A 27 mm N/A 0.26 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 18.0 mm N/A 27 mm N/A 0.30 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 28.4 mm N/A 27 mm N/A 0.35 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 22.0 mm N/A 32 mm N/A 0.36 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 17.1 mm N/A 27 mm N/A 0.34 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 20.0 mm N/A 32 mm N/A 0.43 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 20.6 mm N/A 32 mm N/A 0.50 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 34.0 mm N/A 38 mm N/A 0.65 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 23.9 mm N/A 38 mm N/A 0.87 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 N/A 39.4 mm N/A 50 mm N/A 1.33 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 N/A 32.0 mm N/A 50 mm N/A 1.48 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 24 N/A 1 1/2-11 N/A 41.9 mm N/A 55 mm N/A 1.82 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-11 N/A 33.8 mm N/A 55 mm N/A 3.05 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 32 N/A 2-11 N/A 36.0 mm N/A 70 mm N/A 2.83 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 N/A 34.0 mm N/A 70 mm N/A 3.13 lb
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1