Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 24 |
Hose ID Size |
N/A 1 1/2 in38.1 mm |
F Thread Dash Size |
N/A 32 |
F Thread Size (in. TPI) |
N/A 2-11 |
C Cut-Off Factor |
N/A 36.0 mm |
CH2 |
N/A 70 mm |
Weight Per Each |
N/A 2.83 lb |
Type |
N/A BSP O-Ring Female Swivel 60º Cone |
Connection Type |
N/A Female |
Style |
N/A Swivel |
Cone Angle |
N/A 60 º |



