BSP/JIS Male Tapered
D Series BSP
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| D-0606-MBPT | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut-Off Factor N/A 27.8 mm | CH1 N/A 19 mm | Weight Per Each N/A 0.20 lb |
| D-0608-MBPT | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 32.3 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.26 lb |
| D-0808-MBPT | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 33.1 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.30 lb |
| D-1012-MBPT | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 34.1 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.44 lb |
| D-1212-MBPT | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 34.6 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.50 lb |
| D-1216-MBPT | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut-Off Factor N/A 43.6 mm | CH1 N/A 36 mm | Weight Per Each N/A 0.66 lb |
| D-1616-MBPT | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut-Off Factor N/A 44.4 mm | CH1 N/A 36 mm | Weight Per Each N/A 0.96 lb |
| D-2020-MBPT | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 1/4-11 | C Cut-Off Factor N/A 49.0 mm | CH1 N/A 46 mm | Weight Per Each N/A 1.40 lb |
| D-2424-MBPT | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 24 | F Thread Size (in. TPI) N/A 1 1/2-11 | C Cut-Off Factor N/A 50.5 mm | CH1 N/A 50 mm | Weight Per Each N/A 1.92 lb |
| D-3232-MBPT | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | F Thread Dash Size N/A 32 | F Thread Size (in. TPI) N/A 2-11 | C Cut-Off Factor N/A 54.2 mm | CH1 N/A 65 mm | Weight Per Each N/A 2.78 lb |