Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 24 |
Hose ID Size |
N/A 1 1/2 in38.1 mm |
F Thread Dash Size |
N/A 24 |
F Thread Size (in. TPI) |
N/A 1 1/2-11 |
C Cut-Off Factor |
N/A 50.5 mm |
CH1 |
N/A 50 mm |
Weight Per Each |
N/A 1.92 lb |
Type |
N/A BSP/JIS Male Tapered |
Connection Type |
N/A Male |
Thread Type |
N/A BSP/JIS Tapered |



