Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 34.8 mm N/A 42.0 mm N/A 22 mm N/A 0.26 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 34.3 mm N/A 35.5 mm N/A 27 mm N/A 0.32 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 35.8 mm N/A 41.0 mm N/A 27 mm N/A 0.38 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 42.5 mm N/A 44.0 mm N/A 27 mm N/A 0.38 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 42.5 mm N/A 43.0 mm N/A 32 mm N/A 0.47 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 47.9 mm N/A 47.0 mm N/A 27 mm N/A 0.51 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 51.9 mm N/A 49.0 mm N/A 32 mm N/A 0.60 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 53.5 mm N/A 53.0 mm N/A 32 mm N/A 0.72 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 54.0 mm N/A 61.0 mm N/A 38 mm N/A 0.90 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 75.1 mm N/A 69.0 mm N/A 38 mm N/A 1.35 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 N/A 75.1 mm N/A 88.5 mm N/A 50 mm N/A 1.98 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 N/A 82.3 mm N/A 83.0 mm N/A 50 mm N/A 2.22 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 24 N/A 1 1/2-11 N/A 91.0 mm N/A 94.0 mm N/A 55 mm N/A 2.70 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-11 N/A 95.7 mm N/A 96.0 mm N/A 55 mm N/A 3.82 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 N/A 128.5 mm N/A 136.0 mm N/A 70 mm N/A 5.42 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1