Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 3/8-19 |
C Cut-Off Factor |
N/A 34.8 mm |
D Drop |
N/A 42.0 mm |
CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.26 lb |
Type |
N/A 90º BSP O-Ring Female Swivel 60º Cone |
Connection Type |
N/A Female |
End Type B |
N/A BSP O-Ring Female Swivel 60º |
Angle |
N/A 90 º |
Cone Angle |
N/A 60 º |
Thread Type |
N/A BSP with O-Ring |



