Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 49.9 mm N/A 20.5 mm N/A 22 mm N/A 0.26 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 45.7 mm N/A 21.0 mm N/A 27 mm N/A 0.26 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 55.0 mm N/A 21.0 mm N/A 27 mm N/A 0.36 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 57.2 mm N/A 23.0 mm N/A 27 mm N/A 0.38 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 56.7 mm N/A 23.0 mm N/A 32 mm N/A 0.40 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 64.0 mm N/A 21.5 mm N/A 27 mm N/A 0.42 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 66.5 mm N/A 22.5 mm N/A 32 mm N/A 0.62 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 67.6 mm N/A 28.0 mm N/A 32 mm N/A 0.68 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 74.6 mm N/A 31.5 mm N/A 38 mm N/A 0.86 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 72.5 mm N/A 34.0 mm N/A 38 mm N/A 1.22 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 N/A 89.0 mm N/A 38.0 mm N/A 50 mm N/A 1.42 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 N/A 100.8 mm N/A 40.0 mm N/A 50 mm N/A 1.82 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 24 N/A 1 1/2-11 N/A 108.0 mm N/A 46.0 mm N/A 55 mm N/A 2.48 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-11 N/A 115.7 mm N/A 46.0 mm N/A 55 mm N/A 3.50 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 N/A 151.5 mm N/A 60.0 mm N/A 70 mm N/A 4.96 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1