Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 1/2-14 |
C Cut-Off Factor |
N/A 55.0 mm |
D Drop |
N/A 21.0 mm |
CH2 |
N/A 27 mm |
Weight Per Each |
N/A 0.36 lb |
Type |
N/A 45º BSP O-Ring Female Swivel 60º Cone |
Connection Type |
N/A Female |
End Type B |
N/A BSP O-Ring Female Swivel 60º |
Angle |
N/A 45 º |
Cone Angle |
N/A 60 º |
Thread Type |
N/A BSP with O-Ring |



