Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 41 of 41 | Results Per Page | View | Unit of Measure
1 

Part Number

Hose ID

Ferrule ID

Wall Thickness

Length

Weight Each

Std. Carton

N/A 1/2 in N/A 0.87 in N/A 0.059 in N/A 1.41 in N/A 0.07 lb N/A 300
N/A 1/2 in N/A 0.94 in N/A 0.059 in N/A 1.41 in N/A 0.07 lb N/A 240
N/A 1/2 in N/A 1.00 in N/A 0.059 in N/A 1.41 in N/A 0.08 lb N/A 200
N/A 1/2 in N/A 1.06 in N/A 0.059 in N/A 1.41 in N/A 0.09 lb N/A 200
N/A 1/2 in N/A 1.13 in N/A 0.059 in N/A 1.41 in N/A 0.10 lb N/A 200
N/A 3/4 in N/A 1.31 in33.3 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.15 lb N/A 200
N/A 3/4 in N/A 1.38 in35 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.16 lb N/A 200
N/A 3/4 in N/A 1.44 in36.6 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.17 lb N/A 200
N/A 3/4 in N/A 1.50 in38.10 mm N/A 0.059 in1.5 mm N/A 2.14 in54.4 mm N/A 0.18 lb N/A 200
N/A 1 in N/A 1.50 in38.10 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.19 lb N/A 200
N/A 1 in N/A 1.56 in39.6 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.20 lb N/A 200
N/A 1 in N/A 1.63 in41.4 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.21 lb N/A 200
N/A 1 in N/A 1.69 in42.9 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.22 lb N/A 200
N/A 1 in N/A 1.75 in44.5 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.23 lb N/A 200
N/A 1 in N/A 1.81 in46.0 mm N/A 0.059 in1.5 mm N/A 2.29 in58.2 mm N/A 0.24 lb N/A 200
N/A 1 1/4 in N/A 1.81 in N/A 0.059 in N/A 2.74 in N/A 0.30 lb N/A 128
N/A 1 1/4 in N/A 1.88 in N/A 0.059 in N/A 2.74 in N/A 0.31 lb N/A 128
N/A 1 1/4 in N/A 1.94 in N/A 0.059 in N/A 2.74 in N/A 0.32 lb N/A 128
N/A 1 1/2 in N/A 2.06 in N/A 0.059 in N/A 2.91 in N/A 0.35 lb N/A 128
N/A 1 1/2 in N/A 2.13 in N/A 0.059 in N/A 2.91 in N/A 0.36 lb N/A 128
N/A 1 1/2 in N/A 2.19 in N/A 0.059 in N/A 2.91 in N/A 0.38 lb N/A 128
N/A 1 1/2 in N/A 2.25 in N/A 0.059 in N/A 2.91 in N/A 0.39 lb N/A 128
N/A 1 1/2 in N/A 2.31 in N/A 0.059 in N/A 2.91 in N/A 0.40 lb N/A 128
N/A 2 in N/A 2.63 in N/A 0.059 in N/A 3.41 in N/A 0.51 lb N/A 80
N/A 2 in N/A 2.69 in N/A 0.059 in N/A 3.41 in N/A 0.53 lb N/A 80
N/A 2 in N/A 2.75 in N/A 0.059 in N/A 3.41 in N/A 0.55 lb N/A 80
N/A 2 in N/A 2.81 in N/A 0.059 in N/A 3.41 in N/A 0.56 lb N/A 80
N/A 2 in N/A 2.88 in N/A 0.059 in N/A 3.41 in N/A 0.58 lb N/A 80
N/A 2 1/2 in N/A 3.19 in N/A 0.059 in N/A 3.88 in N/A 0.70 lb N/A 60
N/A 2 1/2 in N/A 3.25 in N/A 0.059 in N/A 3.88 in N/A 0.72 lb N/A 60
N/A 2 1/2 in N/A 3.31 in N/A 0.059 in N/A 3.88 in N/A 0.74 lb N/A 60
N/A 3 in N/A 3.68 in N/A 0.091 in N/A 4.36 in N/A 1.39 lb N/A 40
N/A 3 in N/A 3.75 in N/A 0.091 in N/A 4.36 in N/A 1.42 lb N/A 40
N/A 3 in N/A 3.81 in N/A 0.091 in N/A 4.36 in N/A 1.46 lb N/A 40
N/A 3 in N/A 3.88 in N/A 0.091 in N/A 4.36 in N/A 1.48 lb N/A 40
N/A 3 in N/A 3.94 in N/A 0.091 in N/A 4.36 in N/A 1.53 lb N/A 40
N/A 4 in N/A 4.75 in N/A 0.091 in N/A 5.20 in N/A 2.11 lb N/A 30
N/A 4 in N/A 4.81 in N/A 0.091 in N/A 5.20 in N/A 2.16 lb N/A 30
N/A 4 in N/A 4.88 in N/A 0.091 in N/A 5.20 in N/A 2.19 lb N/A 30
N/A 4 in N/A 4.94 in N/A 0.091 in N/A 5.20 in N/A 2.23 lb N/A 30
N/A 4 in N/A 5.00 in N/A 0.091 in N/A 5.20 in N/A 2.27 lb N/A 30
1 - 41 of 41 | Results Per Page | View | Unit of Measure
1