Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Ferrules designed for use with fittings that have interlocking collars.
  • Zinc plated steel.
MATERIAL SPECIFICATIONS
  • AISI 1008.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Hose ID

N/A 3/4 in

Ferrule ID

N/A 1.50 in38.10 mm

Wall Thickness

N/A 0.059 in1.5 mm

Length

N/A 2.14 in54.4 mm

Weight Each

N/A 0.18 lb

Std. Carton

N/A 200

Type

N/A Crimp

Material

N/A Zinc Plates Steel

Note

Note

N/A Ferrules for 3/4" & 1" hose are the same as ones used for quick-acting couplings and crimp nipples

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/