Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Hose ID

N/A 1/2 in

Ferrule ID

N/A 1.06 in

Wall Thickness

N/A 0.059 in

Length

N/A 1.41 in

Weight Each

N/A 0.09 lb

Std. Carton

N/A 200

Type

N/A Ferrule

Material

N/A Steel

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/