Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in low-pressure applications in noncorrosive environments.
  • Designed with female NPT threads for use with male threaded fittings.
MATERIAL SPECIFICATIONS
  • Forged Carbon Steel.
  • ANSI B16.56.
  • ASTM A-105.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

OD A

Bore B

Circle C

Thickness

Number Bolt Holes

Diameter Bolt Holes

PSI Rating at 70 oF

Weight Each

N/A 1 1/2 in N/A 5 in N/A 1.950 in N/A 3 7/8 in N/A 7/8 in N/A 4 N/A 5/8 in N/A 150 psi N/A 3.60 lb
N/A 2 in N/A 6 in N/A 2.440 in N/A 4 3/4 in N/A 1 in N/A 4 N/A 3/4 in N/A 150 psi N/A 5.07 lb
N/A 2 1/2 in N/A 7 in N/A 2.940 in N/A 5 1/2 in N/A 1 1/8 in N/A 4 N/A 3/4 in N/A 150 psi N/A 7.05 lb
N/A 3 in N/A 7 1/2 in N/A 3.570 in N/A 6 in N/A 1 1/4 in N/A 4 N/A 3/4 in N/A 150 psi N/A 7.94 lb
N/A 4 in N/A 9 in N/A 4.570 in N/A 7 1/2 in N/A 1 3/8 in N/A 8 N/A 3/4 in N/A 150 psi N/A 13.01 lb
N/A 6 in N/A 11 in N/A 6.720 in N/A 9 1/2 in N/A 1 1/2 in N/A 8 N/A 7/8 in N/A 150 psi N/A 18.74 lb
N/A 8 in N/A 13 1/2 in N/A 8.720 in N/A 11 3/4 in N/A 1 3/4 in N/A 8 N/A 7/8 in N/A 150 psi N/A 29.98 lb
N/A 10 in N/A 16 in N/A 10.880 in N/A 14 1/4 in N/A 2 in N/A 12 N/A 1 in N/A 150 psi N/A 42.99 lb
N/A 12 in N/A 19 in N/A 12.880 in N/A 17 in N/A 2 1/8 in N/A 12 N/A 1 in N/A 150 psi N/A 63.93 lb
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1