Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in low-pressure applications in noncorrosive environments.
  • Designed with female NPT threads for use with male threaded fittings.
MATERIAL SPECIFICATIONS
  • Forged Carbon Steel.
  • ANSI B16.56.
  • ASTM A-105.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in low-pressure applications in noncorrosive environments.
  • Designed with female NPT threads for use with male threaded fittings.

Specifications

MATERIAL SPECIFICATIONS

N/A
  • Forged Carbon Steel.
  • ANSI B16.56.
  • ASTM A-105.

Brand

N/A Kuriyama

Size

N/A 10 in

OD A

N/A 16 in

Bore B

N/A 10.880 in

Circle C

N/A 14 1/4 in

Thickness

N/A 2 in

Number Bolt Holes

N/A 12

Diameter Bolt Holes

N/A 1 in

PSI Rating at 70 oF

N/A 150 psi

Weight Each

N/A 42.99 lb

ANSI Specification

N/A B16.56

ASTM Specification

N/A A-105

Body Material

N/A Carbon Steel

Type

N/A Flange

Style

N/A Threaded

Class

N/A 150

Industry Standards

Industry Standards/Certifications

N/A ANSI B16.56 & ASTM A-105