FEATURES AND ADVANTAGES
- Designed for use in low-pressure applications in noncorrosive environments.
- Designed with female NPT threads for use with male threaded fittings.
- Forged Carbon Steel.
- ANSI B16.56.
- ASTM A-105.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Brand |
N/A Kuriyama |
Size |
N/A 1 1/2 in |
OD A |
N/A 5 in |
Bore B |
N/A 1.950 in |
Circle C |
N/A 3 7/8 in |
Thickness |
N/A 7/8 in |
Number Bolt Holes |
N/A 4 |
Diameter Bolt Holes |
N/A 5/8 in |
PSI Rating at 70 oF |
N/A 150 psi |
Weight Each |
N/A 3.60 lb |
ANSI Specification |
N/A B16.56 |
ASTM Specification |
N/A A-105 |
Body Material |
N/A Carbon Steel |
Type |
N/A Flange |
Style |
N/A Threaded |
Class |
N/A 150 |



