Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • General plant wash-down service.
  • Dust control.
  • Wildland firefighting.
CONSTRUCTION
  • Composite housing with brass stem and rubber bumper.
  • Female NST or NPSH threads.
  • Fixed teeth.
  • Available in Red or Black colors.
FEATURES AND ADVANTAGES
  • Adjustable flow control with twisting nozzle adjusts spray pattern from full stream to misting fog.
  • Impact resistant, rubber bumpers protect nozzle from damage if dropped or dragged.
  • Lightweight and compact design reduces worker fatigue.
APPROVALS AND STANDARDS
  • The VIPER® VTETM is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Number

Rigid Inlet

Color

Nozzle Flow

Length

Weight Each

N/A VTE-1550 N/A 1 NST N/A Red N/A 30 gpm125 L/min N/A 5.30 in13 mm N/A 0.44 lb0.20 kg
N/A VTE-1550 N/A 1 NPSH N/A Red N/A 30 gpm125 L/min N/A 5.30 in13 mm N/A 0.44 lb0.20 kg
N/A VTE-1550 N/A 1 NST N/A Black N/A 30 gpm125 L/min N/A 5.30 in13 mm N/A 0.44 lb0.20 kg
N/A VTE-2510 N/A 1 1/2 NST N/A Red N/A 95 gpm360 L/min N/A 5.90 in15 mm N/A 0.66 lb0.30 kg
N/A VTE-2510 N/A 1 1/2 NPSH N/A Red N/A 95 gpm360 L/min N/A 5.90 in15 mm N/A 0.66 lb0.30 kg
N/A VTE-2510 N/A 1 1/2 NST N/A Black N/A 95 gpm360 L/min N/A 5.90 in15 mm N/A 0.66 lb0.30 kg
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1