GENERAL APPLICATIONS
- General plant wash-down service.
- Dust control.
- Wildland firefighting.
- Composite housing with brass stem and rubber bumper.
- Female NST or NPSH threads.
- Fixed teeth.
- Available in Red or Black colors.
- Adjustable flow control with twisting nozzle adjusts spray pattern from full stream to misting fog.
- Impact resistant, rubber bumpers protect nozzle from damage if dropped or dragged.
- Lightweight and compact design reduces worker fatigue.
- The VIPER® VTETM is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.
Unit of Measure
General Applications
|
Construction
|
Features and Advantages
|
Approvals and Standards
|
Threads
|
Specifications
|
Nominal Specifications
|
Note
General Applications
GENERAL APPLICATIONS |
N/A
|
Construction
CONSTRUCTION |
N/A
|
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Approvals and Standards
APPROVALS AND STANDARDS |
N/A
|
Specifications
Model Number |
N/A VTE-2510 |
Rigid Inlet |
N/A 1 1/2 NST |
Color |
N/A Red |
Brand |
N/A Viper® |
Type |
N/A Nozzle |



