Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • General plant wash-down service.
  • Dust control.
  • Wildland firefighting.
CONSTRUCTION
  • Composite housing with brass stem and rubber bumper.
  • Female NST or NPSH threads.
  • Fixed teeth.
  • Available in Red or Black colors.
FEATURES AND ADVANTAGES
  • Adjustable flow control with twisting nozzle adjusts spray pattern from full stream to misting fog.
  • Impact resistant, rubber bumpers protect nozzle from damage if dropped or dragged.
  • Lightweight and compact design reduces worker fatigue.
APPROVALS AND STANDARDS
  • The VIPER® VTETM is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • General plant wash-down service.
  • Dust control.
  • Wildland firefighting.

Construction

CONSTRUCTION

N/A
  • Composite housing with brass stem and rubber bumper.
  • Female NST or NPSH threads.
  • Fixed teeth.
  • Available in Red or Black colors.

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Adjustable flow control with twisting nozzle adjusts spray pattern from full stream to misting fog.
  • Impact resistant, rubber bumpers protect nozzle from damage if dropped or dragged.
  • Lightweight and compact design reduces worker fatigue.

Approvals and Standards

APPROVALS AND STANDARDS

N/A
  • The VIPER® VTETM is National Fire Protection Association (NFPA) 1964 compliant and is manufactured in an ISO 9001 accredited facility. European Standards (EN) 15182-1 and EN15182-2 type 3 Certificates are available by request.

Threads

Threads

N/A NPSH

Specifications

Model Number

N/A VTE-1550

Rigid Inlet

N/A 1 NPSH

Color

N/A Red

Brand

N/A Viper®

Type

N/A Nozzle

Nominal Specifications

Nozzle Flow

N/A 30 gpm125 L/min

Length

N/A 5.30 in13 mm

Weight Each

N/A 0.44 lb0.20 kg

Note

Note

N/A Please refer to the Kuriyama Fire Products Fire Nozzle Catalog or KuriyamaFire.com. for our complete line of fire nozzles for municipal and firefighting use.