Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 54 of 54 | Results Per Page | View | Unit of Measure
1 

Item #

ID

Braids

Braid Construction

Braid Coverage

OD

Max. Pressure at 70°F Working

Max. Pressure at 70°F Burst

Centerline Dynamic Bend Radius

Centerline Static Bend Radius

Weight

N/A 1/4 in N/A 0 N/A 24 x 5 x 0.014 N/A 89 % N/A 0.48 in N/A 180 psi N/A N/A 5.0 in N/A 1.00 in N/A 0.09 lbs/ft
N/A 1/4 in N/A 1 N/A 24 x 5 x 0.014 N/A 89 % N/A 0.57 in N/A 2,116 psi N/A 8,464 psi N/A 5.0 in N/A 1.00 in N/A 0.17 lbs/ft
N/A 1/4 in N/A 2 N/A 24 x 5 x 0.014 N/A 89 % N/A 0.64 in N/A 3,125 psi N/A 12500 psi N/A 5.0 in N/A 1.00 in N/A 0.26 lbs/ft
N/A 3/8 in N/A 0 N/A 24 x 7 x 0.014 N/A 91 % N/A 0.63 in N/A 100 psi N/A N/A 5.5 in N/A 1.25 in N/A 0.13 lbs/ft
N/A 3/8 in N/A 1 N/A 24 x 7 x 0.014 N/A 91 % N/A 0.70 in N/A 1,501 psi N/A 6,004 psi N/A 5.5 in N/A 1.25 in N/A 0.25 lbs/ft
N/A 3/8 in N/A 2 N/A 24 x 7 x 0.014 N/A 91 % N/A 0.81 in N/A 2,401 psi N/A 9,604 psi N/A 5.5 in N/A 1.25 in N/A 0.36 lbs/ft
N/A 1/2 in N/A 0 N/A 24 x 7 x 0.014 N/A 82 % N/A 0.820 in N/A 80 psi N/A N/A 6.0 in N/A 1.50 in N/A 0.23 lbs/ft
N/A 1/2 in N/A 1 N/A 24 x 7 x 0.014 N/A 82 % N/A 0.89 in N/A 1,075 psi N/A 4,301 psi N/A 6.0 in N/A 1.50 in N/A 0.34 lbs/ft
N/A 1/2 in N/A 2 N/A 24 x 7 x 0.014 N/A 82 % N/A 0.96 in N/A 1,720 psi N/A 6,880 psi N/A 6.0 in N/A 1.50 in N/A 0.46 lbs/ft
N/A 3/4 in N/A 0 N/A 36 x 8 x 0.014 N/A 90 % N/A 1.21 in N/A 70 psi N/A N/A 8.0 in N/A 2.25 in N/A 0.39 lbs/ft
N/A 3/4 in N/A 1 N/A 36 x 8 x 0.014 N/A 90 % N/A 1.28 in N/A 792 psi N/A 3,168 psi N/A 8.0 in N/A 2.25 in N/A 0.59 lbs/ft
N/A 3/4 in N/A 2 N/A 36 x 8 x 0.014 N/A 90 % N/A 1.35 in N/A 1,267 psi N/A 5,069 psi N/A 8.0 in N/A 2.25 in N/A 0.79 lbs/ft
N/A 1 in N/A 0 N/A 36 x 9 x 0.014 N/A 85 % N/A 1.51 in N/A 40 psi N/A N/A 9.0 in N/A 2.75 in N/A 0.53 lbs/ft
N/A 1 in N/A 1 N/A 36 x 9 x 0.014 N/A 85 % N/A 1.58 in N/A 571 psi N/A 2,285 psi N/A 9.0 in N/A 2.75 in N/A 0.75 lbs/ft
N/A 1 in N/A 2 N/A 36 x 9 x 0.014 N/A 85 % N/A 1.65 in N/A 914 psi N/A 3,654 psi N/A 9.0 in N/A 2.75 in N/A 0.98 lbs/ft
N/A 1 1/4 in N/A 0 N/A 48 x 7 x 0.016 N/A 83 % N/A 1.85 in N/A 25 psi N/A N/A 10.5 in N/A 3.50 in N/A 0.76 lbs/ft
N/A 1 1/4 in N/A 1 N/A 48 x 7 x 0.016 N/A 83 % N/A 1.93 in N/A 531 psi N/A 2,125 psi N/A 10.5 in N/A 3.50 in N/A 1.07 lbs/ft
N/A 1 1/4 in N/A 2 N/A 48 x 7 x 0.016 N/A 83 % N/A 2.02 in N/A 850 psi N/A 3,398 psi N/A 10.5 in N/A 3.50 in N/A 1.37 lbs/ft
N/A 1 1/2 in N/A 0 N/A 48 x 9 x 0.016 N/A 87 % N/A 2.19 in N/A 20 psi N/A N/A 12.0 in N/A 4.00 in N/A 0.84 lbs/ft
N/A 1 1/2 in N/A 1 N/A 48 x 9 x 0.016 N/A 87 % N/A 2.28 in N/A 472 psi N/A 1,887 psi N/A 12.0 in N/A 4.00 in N/A 1.23 lbs/ft
N/A 1 1/2 in N/A 2 N/A 48 x 9 x 0.016 N/A 87 % N/A 2.37 in N/A 755 psi N/A 3,021 psi N/A 12.0 in N/A 4.00 in N/A 1.63 lbs/ft
N/A 2 in N/A 0 N/A 48 x 9 x 0.020 N/A 89 % N/A 2.61 in N/A 15 psi N/A N/A 15.0 in N/A 5.00 in N/A 0.90 lbs/ft
N/A 2 in N/A 1 N/A 48 x 9 x 0.020 N/A 89 % N/A 2.72 in N/A 516 psi N/A 2,064 psi N/A 15.0 in N/A 5.00 in N/A 1.52 lbs/ft
N/A 2 in N/A 2 N/A 48 x 9 x 0.020 N/A 89 % N/A 2.84 in N/A 826 psi N/A 3,302 psi N/A 15.0 in N/A 5.00 in N/A 2.14 lbs/ft
N/A 2 1/2 in N/A 0 N/A 72 x 7 x 0.020 N/A 86 % N/A 3.23 in N/A 12 psi N/A N/A 20.0 in N/A 8.00 in N/A 1.16 lbs/ft
N/A 2 1/2 in N/A 1 N/A 72 x 7 x 0.020 N/A 86 % N/A 3.33 in N/A 387 psi N/A 1,548 psi N/A 20.0 in N/A 8.00 in N/A 1.86 lbs/ft
N/A 2 1/2 in N/A 2 N/A 72 x 7 x 0.020 N/A 86 % N/A 3.43 in N/A 619 psi N/A 2,477 psi N/A 20.0 in N/A 8.00 in N/A 2.56 lbs/ft
N/A 3 in N/A 0 N/A 72 x 8 x 0.020 N/A 85 % N/A 3.78 in N/A 10 psi N/A N/A 22.0 in N/A 9.00 in N/A 1.21 lbs/ft
N/A 3 in N/A 1 N/A 72 x 8 x 0.020 N/A 85 % N/A 3.88 in N/A 316 psi N/A 1,264 psi N/A 22.0 in N/A 9.00 in N/A 2.00 lbs/ft
N/A 3 in N/A 2 N/A 72 x 8 x 0.020 N/A 85 % N/A 3.98 in N/A 506 psi N/A 2,022 psi N/A 22.0 in N/A 9.00 in N/A 2.80 lbs/ft
N/A 3 1/2 in N/A 0 N/A 72 x 10 x 0.020 N/A 84 % N/A 4.32 in N/A 9 psi N/A N/A 24.0 in N/A 10.00 in N/A 1.62 lbs/ft
N/A 3 1/2 in N/A 1 N/A 72 x 10 x 0.020 N/A 84 % N/A 4.45 in N/A 297 psi N/A 1,188 psi N/A 24.0 in N/A 10.00 in N/A 2.61 lbs/ft
N/A 3 1/2 in N/A 2 N/A 72 x 10 x 0.020 N/A 84 % N/A 4.58 in N/A 475 psi N/A 1,900 psi N/A 24.0 in N/A 10.00 in N/A 3.60 lbs/ft
N/A 4 in N/A 0 N/A 72 x 10 x 0.020 N/A 84 % N/A 4.85 in N/A 8 psi N/A N/A 27.0 in N/A 13.00 in N/A 1.69 lbs/ft
N/A 4 in N/A 1 N/A 72 x 10 x 0.020 N/A 84 % N/A 4.98 in N/A 232 psi N/A 927 psi N/A 27.0 in N/A 13.00 in N/A 2.68 lbs/ft
N/A 4 in N/A 2 N/A 72 x 10 x 0.020 N/A 84 % N/A 5.10 in N/A 371 psi N/A 1,485 psi N/A 27.0 in N/A 13.00 in N/A 3.68 lbs/ft
N/A 5 in N/A 0 N/A 72 x 8 x 0.025 N/A 74 % N/A 5.90 in N/A 6 psi N/A N/A 31.0 in N/A 18.00 in N/A 2.50 lbs/ft
N/A 5 in N/A 1 N/A 72 x 8 x 0.025 N/A 74 % N/A 6.03 in N/A 191 psi N/A 764 psi N/A 31.0 in N/A 18.00 in N/A 3.75 lbs/ft
N/A 5 in N/A 2 N/A 72 x 8 x 0.025 N/A 74 % N/A 6.15 in N/A 306 psi N/A 1,222 psi N/A 31.0 in N/A 18.00 in N/A 5.00 lbs/ft
N/A 6 in N/A 0 N/A 96 x 12 x 0.020 N/A 90 % N/A 6.87 in N/A 5 psi N/A N/A 36.0 in N/A 19.00 in N/A 3.47 lbs/ft
N/A 6 in N/A 1 N/A 96 x 12 x 0.020 N/A 90 % N/A 7.10 in N/A 165 psi N/A 660 psi N/A 36.0 in N/A 19.00 in N/A 4.75 lbs/ft
N/A 6 in N/A 2 N/A 96 x 12 x 0.020 N/A 90 % N/A 7.33 in N/A 264 psi N/A 1,056 psi N/A 36.0 in N/A 19.00 in N/A 6.04 lbs/ft
N/A 8 in N/A 0 N/A 96 x (21 x 0.024) N/A 96 % N/A 9.09 in N/A 6 psi N/A N/A 40.0 in N/A 20.00 in N/A 5.56 lbs/ft
N/A 8 in N/A 1 N/A 96 x (21 x 0.024) N/A 96 % N/A 9.19 in N/A 234 psi N/A 934 psi N/A 40.0 in N/A 20.00 in N/A 9.44 lbs/ft
N/A 8 in N/A 2 N/A 96 x (21 x 0.024) N/A 96 % N/A 9.28 in N/A 374 psi N/A 1,495 psi N/A 40.0 in N/A 20.00 in N/A 13.36 lbs/ft
N/A 10 in N/A 0 N/A 96 x (25 x 0.028) N/A 98 % N/A 11.18 in N/A 5 psi N/A N/A 50.0 in N/A 25.00 in N/A 6.80 lbs/ft
N/A 10 in N/A 1 N/A 96 x (25 x 0.028) N/A 98 % N/A 11.32 in N/A 230 psi N/A 918 psi N/A 50.0 in N/A 25.00 in N/A 12.90 lbs/ft
N/A 10 in N/A 2 N/A 96 x (25 x 0.028) N/A 98 % N/A 11.45 in N/A 367 psi N/A 1,469 psi N/A 50.0 in N/A 25.00 in N/A 19.00 lbs/ft
N/A 12 in N/A 0 N/A 96 x (25 x 0.028) N/A 97 % N/A 13.23 in N/A 3 psi N/A N/A 60.0 in N/A 30.00 in N/A 9.02 lbs/ft
N/A 12 in N/A 1 N/A 96 x (25 x 0.028) N/A 97 % N/A 13.37 in N/A 161 psi N/A 643 psi N/A 60.0 in N/A 30.00 in N/A 14.83 lbs/ft
N/A 12 in N/A 2 N/A 96 x (25 x 0.028) N/A 97 % N/A 13 1/2 in N/A 257 psi N/A 1,029 psi N/A 60.0 in N/A 30.00 in N/A 20.64 lbs/ft
N/A 14 in N/A 0 N/A 96 x (25 x 0.028) N/A 93 % N/A 14.70 in N/A 3 psi N/A N/A 70.0 in N/A 35.00 in N/A 14.10 lbs/ft
N/A 14 in N/A 1 N/A 96 x (25 x 0.028) N/A 93 % N/A 14.84 in N/A 119 psi N/A 476 psi N/A 70.0 in N/A 35.00 in N/A 21.70 lbs/ft
N/A 14 in N/A 2 N/A 96 x (25 x 0.028) N/A 93 % N/A 14.98 in N/A 190 psi N/A 760 psi N/A 70.0 in N/A 35.00 in N/A 29.30 lbs/ft
1 - 54 of 54 | Results Per Page | View | Unit of Measure
1