Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Construction

Construction

N/A Annular/Standard Pitch (open and compressed available upon request)

Hose Material

Hose Material

N/A 316 or 321 Stainless Steel

Braid Material

Braid Material

N/A 316 or 321 Stainless Steel

Specifications

Brand

N/A Hose Tec®

ID

N/A 3/8 in

Braids

N/A 1

Braid Construction

N/A 24 x 7 x 0.014

Braid Coverage

N/A 91 %

OD

N/A 0.70 in

Max. Pressure at 70°F Working

N/A 1,501 psi

Max. Pressure at 70°F Burst

N/A 6,004 psi

Centerline Dynamic Bend Radius

N/A 5.5 in

Centerline Static Bend Radius

N/A 1.25 in

Weight

N/A 0.25 lbs/ft