Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Construction

Construction

N/A Annular/Standard Pitch (open and compressed available upon request)

Hose Material

Hose Material

N/A 316 or 321 Stainless Steel

Braid Material

Braid Material

N/A 316 or 321 Stainless Steel

Specifications

Brand

N/A Hose Tec®

ID

N/A 3/4 in

Braids

N/A 1

Braid Construction

N/A 36 x 8 x 0.014

Braid Coverage

N/A 90 %

OD

N/A 1.28 in

Max. Pressure at 70°F Working

N/A 792 psi

Max. Pressure at 70°F Burst

N/A 3,168 psi

Centerline Dynamic Bend Radius

N/A 8.0 in

Centerline Static Bend Radius

N/A 2.25 in

Weight

N/A 0.59 lbs/ft