SAE Male Swivel O-Ring Boss
B Series SAE
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| B-0404-MOBS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 7/16-20 | C Cut-Off Factor N/A 33.1 mm | CH1 N/A 17 mm | Weight Per Each N/A 0.19 lb |
| B-0405-MOBS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 05 | F Thread Size (in. TPI) N/A 1/2-20 | C Cut-Off Factor N/A 37.6 mm | CH1 N/A 17 mm | Weight Per Each N/A 0.20 lb |
| B-0406-MOBS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut-Off Factor N/A 42.5 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.20 lb |
| B-0606-MOBS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut-Off Factor N/A 40.5 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.22 lb |
| B-0608-MOBS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 3/4-16 | C Cut-Off Factor N/A 43.5 mm | CH1 N/A 25 mm | Weight Per Each N/A 0.24 lb |
| B-0808-MOBS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 3/4-16 | C Cut-Off Factor N/A 42.3 mm | CH1 N/A 25 mm | Weight Per Each N/A 0.38 lb |
| B-0810-MOBS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 43.8 mm | CH1 N/A 25 mm | Weight Per Each N/A 0.40 lb |
| B-1212-MOBS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 1/16-12 | C Cut-Off Factor N/A 49.6 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.50 lb |
| B-1616-MOBS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 5/16-12 | C Cut-Off Factor N/A 52.0 mm | CH1 N/A 38 mm | Weight Per Each N/A 1.00 lb |