Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 3/4-16 |
C Cut-Off Factor |
N/A 42.3 mm |
CH1 |
N/A 25 mm |
Weight Per Each |
N/A 0.38 lb |
Industry Standards/Certifications |
N/A SAE |
Type |
N/A SAE Male Swivel O-Ring Boss |
Connection Type |
N/A Male |



