Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 21.8 mm N/A 12 mm N/A 0.13 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 1/2-20 N/A 24.2 mm N/A 16 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 24.2 mm N/A 16 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 27.6 mm N/A 22 mm N/A 0.25 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 28.4 mm N/A 22 mm N/A 0.28 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 33.1 mm N/A 30 mm N/A 0.44 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 37.9 mm N/A 36 mm N/A 0.95 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1